??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
41374
HELP_VARIABLE
Order Number
41374
Cabinet Depth
450.000 mm
B1
452.000 mm
B2
356.000 mm
B3
144.000 mm
B4
304.000 mm
B5
400.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D